IESNA:LM-63-2002
[TEST]P1384297
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-830-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (130) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30270.5
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 74 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6420.3 6623.8 6699.1 6488.1 5727.0 5056.4 4694.7 4536.4 4611.8 4770.0 5048.8 5448.2 6043.5 6578.6 7015.6 7460.2 7995.3 8507.7 9103.0 
9660.6 9841.5 10052.5 10316.2 10798.5 11077.3 10934.1 10195.7 8424.8 3828.1 1876.4 1469.4 1266.0 926.9 572.7 346.6 105.5 7.5 0.0 
6420.3 6631.3 6691.6 6488.1 5779.8 5079.0 4687.1 4544.0 4589.2 4747.4 5026.2 5418.1 6028.5 6563.5 6985.5 7437.6 7965.1 8477.5 9103.0 
9607.9 9826.4 9984.7 10240.9 10708.1 11002.0 10881.4 10090.2 8319.3 3654.8 1951.7 1492.0 1296.1 919.3 595.3 361.7 113.0 7.5 0.0 
6420.3 6601.2 6676.5 6525.8 5892.8 5184.5 4770.0 4589.2 4611.8 4739.9 4958.4 5320.1 5809.9 6397.7 6849.9 7249.2 7739.1 8213.8 8733.8 
9246.2 9585.3 9638.0 9766.1 10037.4 10429.3 10482.0 9818.9 8477.5 4611.8 2253.1 1740.7 1544.8 1100.2 761.1 406.9 135.6 15.1 
0.0 
6420.3 6578.6 6684.1 6601.2 6141.5 5403.0 4943.3 4702.2 4634.4 4724.8 4875.5 5124.2 5493.4 6043.5 6578.6 6962.9 7400.0 7919.9 8409.7 
8892.0 9268.8 9592.8 9675.7 9841.5 10286.1 10753.3 10640.3 9321.5 6593.6 2961.5 2034.6 1695.5 1348.9 941.9 489.8 173.3 15.1 
0.0 
6420.3 6578.6 6691.6 6706.7 6450.5 5847.6 5282.4 4950.9 4770.0 4755.0 4837.8 5003.6 5244.8 5629.1 6156.6 6699.1 7166.3 7626.0 8100.8 
8590.6 9012.6 9298.9 9517.5 9713.4 10097.7 10904.0 11830.9 11303.4 9351.7 5719.5 3195.1 2057.2 964.6 640.5 354.2 128.1 22.6 
0.0 
6420.3 6540.9 6676.5 6759.4 6706.7 6397.7 5885.3 5448.2 5161.9 4996.1 4943.3 5018.7 5154.3 5372.9 5704.4 6164.1 6789.6 7392.4 7814.4 
8048.0 8334.4 8696.1 9103.0 9615.4 10323.8 11258.2 12833.1 15259.6 14732.1 11310.9 9442.1 7950.0 3541.7 1348.9 474.7 
173.3 37.7 0.0 
6420.3 6540.9 6684.1 6789.6 6872.5 6857.4 6691.6 6397.7 6081.2 5794.9 5606.5 5546.2 5576.3 5651.7 5817.5 6096.3 6495.7 7060.8 7595.9 
8108.3 8635.8 9283.8 10022.3 10858.8 11755.5 12780.4 14084.0 15877.5 18371.8 20255.7 19245.9 17964.8 14551.2 8552.9 
3873.3 1303.7 52.7 0.0 
6420.3 6540.9 6661.5 6774.5 6864.9 6947.8 6940.3 6849.9 6691.6 6495.7 6329.9 6239.5 6216.9 6247.0 6352.5 6593.6 6978.0 7490.4 8078.2 
8696.1 9434.6 10195.7 10979.4 11845.9 12644.7 13473.6 14445.7 14837.6 16465.3 20361.2 21257.9 20986.6 16261.8 8884.5 
4830.3 1175.6 60.3 0.0 
6420.3 6503.2 6608.7 6751.9 6872.5 6970.4 7075.9 7128.7 7173.9 7211.6 7249.2 7317.1 7392.4 7490.4 7701.4 7987.7 8424.8 8967.4 
9600.3 10308.7 11107.5 11838.4 12531.7 13232.5 13895.6 14423.1 14769.8 14144.3 14777.3 16924.9 18756.1 19592.5 16706.4 
7904.8 4001.4 836.5 67.8 0.0 
6420.3 6495.7 6593.6 6706.7 6812.2 6932.7 7068.4 7219.1 7362.3 7550.7 7814.4 8070.6 8364.5 8741.3 9238.6 9916.8 10693.0 
11680.2 12795.4 13925.8 15003.4 15983.0 16744.1 17339.4 17799.1 18145.7 17211.3 16359.8 16284.4 16480.3 16947.5 16857.1 
13729.8 7950.0 2599.8 346.6 75.4 0.0 
6420.3 6442.9 6510.8 6586.1 6676.5 6767.0 6895.1 7015.6 7151.3 7309.5 7513.0 7708.9 7904.8 8191.2 8537.8 9042.7 9615.4 10293.6 
11047.2 11861.0 12629.7 13247.6 13827.8 14325.2 14709.5 14724.5 13835.3 13707.2 13451.0 13631.9 13353.1 12735.1 8492.6 
4122.0 693.3 203.5 75.4 0.0 
6420.3 6442.9 6495.7 6548.4 6638.9 6699.1 6797.1 6880.0 6970.4 7098.5 7234.2 7339.7 7415.0 7528.1 7663.7 7837.0 8025.4 8146.0 
8319.3 8492.6 8733.8 9095.5 9487.3 9916.8 10323.8 10323.8 9758.6 9683.2 9532.5 9607.9 9185.9 8628.3 5666.8 2773.1 
520.0 158.2 67.8 0.0 
6420.3 6420.3 6435.4 6465.5 6510.8 6571.0 6623.8 6669.0 6706.7 6736.8 6736.8 6684.1 6488.1 6186.7 5689.4 5094.1 4363.1 3760.3 3428.7 
3428.7 3617.1 3903.4 4212.4 4461.1 4739.9 4732.4 4521.4 4438.5 4250.1 4084.3 3534.2 3134.8 2102.4 1152.9 384.3 150.7 67.8 0.0 
6420.3 6390.2 6345.0 6322.4 6277.1 6254.5 6201.8 6066.2 5825.0 5403.0 4822.8 4001.4 3172.5 2599.8 2275.7 2140.1 2072.3 2049.7 2049.7 
2049.7 2034.6 1974.3 1853.8 1703.0 1559.9 1431.8 1281.1 1130.3 994.7 851.5 768.6 708.3 557.6 422.0 278.8 135.6 60.3 0.0 
6420.3 6337.4 6224.4 6118.9 6005.9 5817.5 5470.8 4920.7 4152.1 3391.0 2871.1 2592.2 2441.5 2336.0 2260.7 2230.5 2215.5 2192.9 2132.6 
2087.4 2019.5 1921.6 1808.5 1695.5 1574.9 1446.8 1318.7 1168.0 1039.9 904.3 813.8 753.6 587.8 406.9 271.3 135.6 52.7 0.0 
6420.3 6299.8 6134.0 5960.7 5666.8 5177.0 4423.4 3549.3 3059.5 2825.8 2705.3 2622.4 2539.5 2471.7 2411.4 2313.4 2268.2 2260.7 2230.5 
2147.6 2042.1 1929.1 1801.0 1672.9 1537.3 1439.3 1348.9 1220.8 1062.5 911.8 798.8 715.9 572.7 414.5 256.2 128.1 37.7 0.0 
6420.3 6262.1 6058.6 5749.7 5244.8 4378.2 3466.4 3014.2 2878.6 2803.2 2765.6 2720.3 2622.4 2464.1 2351.1 2305.9 2290.8 2283.3 2253.1 
2177.8 1929.1 1785.9 1695.5 1605.1 1522.2 1401.6 1273.5 1137.9 972.1 828.9 738.5 678.2 550.1 406.9 241.1 113.0 37.7 0.0 
6420.3 6216.9 5938.0 5523.6 4785.1 3677.4 3082.1 2916.3 2863.5 2840.9 2803.2 2697.7 2562.1 2456.6 2358.6 2283.3 2245.6 2223.0 2042.1 
1899.0 1808.5 1748.3 1680.4 1627.7 1552.3 1454.4 1341.3 1183.1 1032.4 889.2 791.2 731.0 580.2 429.5 271.3 120.6 30.1 0.0 
6420.3 6149.0 5840.1 5297.5 4317.9 3293.1 2969.0 2908.7 2908.7 2886.1 2765.6 2614.9 2516.9 2411.4 2305.9 2215.5 2162.7 1966.8 1868.8 
1823.6 1748.3 1657.8 1582.5 1559.9 1507.1 1424.2 1288.6 1130.3 994.7 874.1 791.2 738.5 572.7 422.0 271.3 173.3 30.1 0.0 
6420.3 6126.4 5779.8 5139.3 4024.0 3172.5 2961.5 2961.5 2984.1 2931.3 2750.5 2599.8 2486.7 2373.7 2260.7 2147.6 1981.9 1793.5 1770.9 
1733.2 1627.7 1537.3 1469.4 1401.6 1311.2 1190.6 1085.1 987.2 889.2 783.7 708.3 655.6 512.4 391.9 361.7 211.0 30.1 0.0 
6420.3 6134.0 5779.8 5071.5 3873.3 3119.7 2969.0 2984.1 3044.4 2984.1 2795.7 2629.9 2494.3 2381.2 2260.7 2132.6 1868.8 1718.1 1733.2 
1733.2 1582.5 1446.8 1348.9 1243.4 1137.9 1047.4 972.1 889.2 813.8 731.0 670.7 655.6 497.3 376.8 406.9 143.2 30.1 0.0 
6420.3 6149.0 5749.7 5011.2 3865.8 3104.7 2976.6 3006.7 3051.9 2999.2 2795.7 2622.4 2501.8 2388.8 2268.2 2132.6 1861.3 1710.6 1740.7 
1763.3 1590.0 1424.2 1326.3 1220.8 1122.8 1032.4 949.5 874.1 798.8 700.8 633.0 595.3 459.7 369.2 406.9 135.6 30.1 0.0 
